Neotecha Model NeoSeal Lined Valves

Product Description

A PTFE lined solution according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials

ped

Features

  • Upper and lower set of Belleville springs put pressure to keep the two sealing surfaces of the stem seal together resulting in a superior TA-Luft / VDI 2440 approved. tem seal.
  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:
    • low torque
    • less stress and deformation during opening and closing
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • Integral body locating holes to ensure perfect centering of the valve.
  • Actuator flange and stem dimensions acc. ISO 5211.

Specifications

Certifications
PED, Fugitive Emission, CUTR, CRN, CE
End Connection
Lugged, Wafer
Body Design
Short Pattern
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Media
Aggressive Liquids/Gases

Documents & Drawings