AMS-P-AW7060FFUSB

USB Fieldbus Interface

Product Description

The USB Fieldbus Interface provides a convenient way to connect a desktop or laptop computer to Foundation Fieldbus devices. When used with AMS Device Manager, the USB Fieldbus Interfaces allows you to commission, configure, and troubleshoot fieldbus devices both on the bench and in the field. It can also provide power to a fieldbus device or segment. It conforms to the Fieldbus Foundation physical layer standard as well as IEC standards for Emissions, Immunity, and Safety.


Product EOL Notice: effective immediately, the USB Fieldbus Interface will be phased out once all product material is consumed.

Specifications

Operating System
Windows 10
AMS Device Manager
AMS Device Manager 14.0 and 14.1.1
Operating Temperature
-20 to 60°C (-4 to 140°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Storage Humidity
0 to 95% relative humidity

Features

  • Extends Foundation fieldbus connectivity to a PC or laptop
  • Use in the field or on the bench
  • Connects to AMS Device Manager for advanced predictive diagnostics
  • Provides loop power

Documents & Drawings