AMS-P-MPT064

MPT064 Eddy Current Sensor Cable Armored Jacket

Product Description

Protection tubes of MPT 064 series serve the protection of sensor cables against mechanical damages.

Specifications

Protection Tube
Stainless steel (1.4301), DN 14, DIN EN ISO 15465
Screw Joint Parts
Brass, Nickel-Plated
Weight MPT 064
228 g/m
Weight Gland set MPT 064/ME
380 g
Weight Gland set MPt 064/ME0-O
685 g
Gland set MPT 064/PG
380 g
Gland set MPT 064/PG-O
670 g

Features

  • Reliable protection of sensor cables against mechanical damage
  • Simply mounting of the protection tube at the machine by means of hose clips, standard accessory of the MPT 064
  • The signal converter CON 011, mounting BOX 030 and the MMS 3000 transmitter are equipped with cable glands for direct connection of the MPT 064
  • Optional are threaded connections for connection directly to a sensor available