No image available
No image available
Your request is being processed.
Asco-8030G003AC12/60D

ASCO™ 8030G003AC12/60D

$524.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 030 Series is a direct acting low-pressure solenoid valve with up to 15 psi (1 Bar) maximum differential. Valves available in brass or stainless steel, normally open or normally closed and pipe sizes 3/8-inch thru 3/4. They are widely used for dispensing, collating, vacuum holding, tank draining and gas shutoff applications. The normally open version is well suited for gas venting.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
5.00 / 4.33
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid - Direct Acting
Product Weight
2.40 lbs
Kit Number
302791
Coil Class
FT
Coil Number
238610-001-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
3/4 in
Voltage & Frequency
12 Volts AC with 60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 3/4 2NC BRASS 10.1/F AC
Seating Elastomer
NBR
Voltage
12 AC
Frequency
60 Hz

Features

  • Ideal for low pressure general service and vacuum applications
  • Brass constructions available for fuel gas service in commercial and industrial gas burners
  • Gas shutoff model has 2-way normally closed operation
  • Gas vent model has 2-way normally open operation
  • Most constructions mountable in any position for convenient installation

Documents & Drawings