No image available
No image available
Your request is being processed.
Asco-8200G001AC120/50D

ASCO™ 8200G001AC120/50D

$551.00
QuickShip QuickShip
QTY:

Product Description

X 2NC BRASS 8.1 /F W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 50 Hz
Product Weight
0.00 lbs
Coil Class
FT
Coil Number
238210-033-D
Watt Rating
8.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/64 2W SOL OPER 8.1/F AC

Features

  • The standard operator model is a RedHat II watertight, types 1, 2, 3, 3S, 4, and 4X.
  • Optional features include RedHat II explosion-proof and watertight, types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings