No image available
No image available
Your request is being processed.
Asco-8200G001AC220/50D

ASCO™ 8200G001AC220/50D

$306.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3NO PLASTI6.1 /H W

Specifications

Body Material
Brass
Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid - Direct Acting
Product Weight
1.10 lbs
Coil Class
FT
Coil Number
238210-058-D
Min to Max Ambient Temperature
32 - 125 °F
Voltage & Frequency
220 Volts AC with 50 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/64 2W SOL OPER 8.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • The standard operator model is a RedHat II watertight, types 1, 2, 3, 3S, 4, and 4X.
  • Optional features include RedHat II explosion-proof and watertight, types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings