No image available
No image available
Your request is being processed.
Asco-8203G002DC24/DCD

ASCO™ 8203G002DC24/DCD

$625.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 1/2 2NC BRASS 22.6/F W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Voltage
24DC
Product Weight
0.00 lbs
Kit Number
*000000*
Coil Class
FB
Coil Number
238710-106-D
Watt Rating
22.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 1/2 2NC BRASS 22.6/F DC

Features

  • Flow rates are adjustable between 0% and 100% of rating
  • Flow rate can also be regulated by a range of electrical inputs (sensors, transmitters, PLC, etc.) via an ASCO electronic control unit or similar circuit
  • Brass or stainless steel bodies available

Documents & Drawings