No image available
No image available
Your request is being processed.
Asco-8215C083AC120/60,110/50D

ASCO™ 8215C083AC120/60,110/50D

$841.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 215 Series is an aluminum body, lightweight solenoid valve for high flow, low-pressure air or gas service. The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional long-life design eliminates metal-to-metal contact to extend life up to 20 million cycles. The 215 Series is ideal for vacuum service and heating equipment applications.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
58.00 / 50.17
Function
2 way - 2/2 Normally Open
Pipe/Port Type & Size
NPT 2
Valve Actuation
Solenoid - Direct Acting
Order Code
625
Kit Number
304692
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 125 °F
Orifice Size
2-3/32 in
Voltage & Frequency
120, 110 Volts AC with 50, 60 Hz
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
2 X 2-3/32 2NO ALUM 15.4/F AC
Holding Current (VA)
27
Seating Elastomer
NBR
Mounting Direction
Solenoid Between Horizontal And Vertical-Upright

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings