No image available
No image available
Your request is being processed.
Asco-8221G001AC100/50D

ASCO™ 8221G001AC100/50D

$602.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 9/16 2NC BRASS 6.1 /F W

Specifications

Body Material
Brass
Flow (Cv)
3.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
100 AC with 50 Hz
Product Weight
2.40 lbs
Kit Number
310387
Coil Class
FT
Coil Number
238210-027-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
9/16 in
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 9/16 2NC BRASS 8.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • A specially designed snubber offers slower disc closing speed to protect systems against water hammer damage.
  • Pressure spike due to water hammer is reduced to a point eliminating the need for suppressors or other controls in most water systems
  • Hot water service to 150 psi (10 Bar) differential @ 210°F (100°C)
  • Pilot-operated, normally open, or normally closed models are available with a full range of pipe sizes up to 2 1/2.
  • Broad range of standard AC and DC voltages available

Documents & Drawings