No image available
No image available
Your request is being processed.
Asco-8260G054AC110/60D

ASCO™ 8260G054AC110/60D

$362.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 9/64 2NC PLASTI6.1 /F W

Specifications

Body Material
Engineered Plastics
Flow (Cv)
0.35
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 60 Hz
Product Weight
0.90 lbs
Kit Number
302971
Coil Class
FT
Coil Number
238210-027-D
Min to Max Ambient Temperature
32 - 125 deg;F
Orifice Size
9/64 in
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 9/64 2NC PLAST 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Mountable in any position for installation flexibility
  • Dispensing vending construction is NSF 169 listed
  • Solenoid enclosures: Standard - Watertight, Types 1, 2, 3, 3S, 4, and 4X. Optional - Open-frame solenoid, junction box enclosures
  • Ambient temperature range - AC: 32° F to 125° F (0° C to 52° C). DC: 32° F to 104° F (0° C to 40° C)

Documents & Drawings