No image available
No image available
Your request is being processed.
Asco-8260G071AC120/60,110/50D

ASCO™ 8260G071AC120/60,110/50D

$99.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 260 Series is a corrosion-resistant, plastic body solenoid valve. The valves are available with compression fitting ends for metal or plastic tubes to save installation cost. The 260 Series is suitable for analytical and diagnostic equipment, life science, and press room and metal stamping applications.

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.35 / 0.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water
Product Weight
0.90 lb
Order Code
20938
Kit Number
302971
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
9/64 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Lead Length
18 inch
Carton Note
1/4 X 9/64 2NC PLAST 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Mountable in any position for installation flexibility
  • Dispensing vending construction is NSF 169 listed
  • Solenoid enclosures: Standard - Watertight, Types 1, 2, 3, 3S, 4, and 4X. Optional - Open-frame solenoid, junction box enclosures
  • Ambient temperature range - AC: 32° F to 125° F (0° C to 52° C). DC: 32° F to 104° F (0° C to 40° C)

Documents & Drawings