No image available
No image available
Your request is being processed.
Asco-8264G010AC22/50D

ASCO™ 8264G010AC22/50D

$912.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 3/8 4 Brass 17.1/F W

Specifications

Body Material
Brass
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid
Kit Number
302850
Coil Class
FB
Coil Number
238210-105-D
Voltage & Frequency
22 Volts AC with 50 Hz
Watt Rating
13.8 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 3/32 2NC BRASS 13.8/F AC

Features

  • Suitable for remount mounting or direct mounting to the refrigerated component by using the provided four-hole bracket
  • Fluid temperature range from -75° F to 120° F
  • Ambient temperature range: AC construction: -40° F to 125° F - DC construction: -40° F to 104° F

Documents & Drawings