No image available
No image available
Your request is being processed.
Asco-8314H006AC120/60,110/50D

ASCO™ 8314H006AC120/60,110/50D

$156.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 314 Series is a line of direct acting, general service solenoid valves which can be used as moderate flow pilots for smaller control valves and actuators. With only a spring and two moving parts, the valve is ideal for basic three-way piloting operation It is suitable for analytical and diagnostic equipment, automotive, bottling, dust collector system, and life science applications.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.05 / 0.04
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water, Light Oil
Product Weight
1.61 lbs
Order Code
22106
Kit Number
323961
Coil Class
FT
Coil Number
238610-032-D
Min to Max Ambient Temperature
-13 - 131 °F
Min to Max Fluid Temperature
-13 - 200 °F
Orifice Size
3/64 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/64 3U BRASS 10.1/F AC
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings