No image available
No image available
Your request is being processed.
Asco-8316G001AC120/50D

ASCO™ 8316G001AC120/50D

$841.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 Aluminum 1.4 /F W

Specifications

Body Material
Brass
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
318180
Coil Class
FT
Coil Number
238610-033-D
Voltage & Frequency
120 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 5/16 3NC BRASS 10.1/F AC

Features

  • Molded one-piece solenoid with highly efficient solenoid cartridge and special low wattage coil
  • Increased ambienttemperature capabilities up to 175° F (80° C)
  • Designed for use in automation of plant control systems to provide: PLC compatibility, Reduced heat rise, Reduced battery drain, Reduced wiring cost
  • Wide selection includes 2/2 normally closed, 3/2 normally closed (including Quick Exhaust), 3/2 universal, 4/2, 5/2, & 5/3
  • Air or inert gas only
  • Lower-cost alternative to intrinsically safe valves in critical applications not requiring a safety barrier

Documents & Drawings