No image available
No image available
Your request is being processed.
Asco-8320G001AC120/60,110/50D

ASCO™ 8320G001AC120/60,110/50D

$116.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 320-s Series are general-service solenoid valves designed for a broad range of applications. The direct-acting valves are available in voltage-ranging, harsh-environment, direct-mount, dribble-control, and long-life constructions. They are suitable for use in analytical and diagnostic equipment, dust collector systems, life sciences, and press room and metal stamping.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.09 / 0.07
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water, Light Oil
Product Weight
1.21 lb
Order Code
20661
Kit Number
302088
Coil Class
FB
Coil Number
238210-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1/16 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
9.1 W
Mounting Brackets
YES
Carton Note
1/8 X 1/16 3U BRASS 9.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings