No image available
No image available
Your request is being processed.
Asco-8327G041DC240/DCD

ASCO™ 8327G041DC240/DCD

$581.00
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 327 is a line of high-flow piloting valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.49 / 0.42
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
2.25 lbs
Kit Number
123669
Coil Class
FT
Coil Number
238710-054-D
Min to Max Ambient Temperature
-0.40 - 131 °F
Orifice Size
1/4 in
Voltage
240 Volts DC
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U BRASS 11.6/F DC
Seating Elastomer
NBR
Mounting Direction
Any
Kit Number
123669
Product Weight
2.25 lb

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions
  • Available with manual reset (See Special Service Section)
  • Low power construction available for applications with power limitations
  • NAMUR construction available

Documents & Drawings