No image available
No image available
Your request is being processed.
Asco-8329G001AC115/50D

ASCO™ 8329G001AC115/50D

$1,179.00
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 329 is the same RedHat II molded epoxy solenoid operator used on general purpose ASCO valves. It has a 3-way solenoid operator and can be used with air, inert gas, water, and light oil media. The 329 Series enables equipment designers to use ASCO coils and operators in customized manifolds and equipment configurations.

Specifications

Flow (Cv) / Flow (Kv)
0.04 / 0.03
Function
3 way - 3/2 Normally Closed
Valve Actuation
Solenoid
Product Weight
1.50 lbs
Coil Class
FT
Coil Number
238610-033-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
7/16 in
Voltage & Frequency
115 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/64 3NC SOL OPER 10.1/F AC
Holding Current (VA)
25
Mounting Direction
Any
Watt Rating
10.1 W
Coil Class
FT
Coil Number
238610-033-D
Product Weight
1.50 lb

Features

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional features: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Optional inserted seat is available

Documents & Drawings