No image available
No image available
Your request is being processed.
Asco-8329G001DC120/DCD

ASCO™ 8329G001DC120/DCD

$934.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 329 Series is the same RedHat II molded epoxy solenoid operator used on general purpose ASCO valves. It has a 3-way solenoid operator and can be used with air, inert gas, water, and light oil media. The 329 Series enables equipment designers to use ASCO coils and operators in customized manifolds and equipment configurations.

Specifications

Flow (Cv) / Flow (Kv)
0.04 / 0.03
Function
3 way - 3/2 Normally Closed
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Product Weight
1.50 lb
Coil Class
FT
Coil Number
238710-034-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
7/16 in
Voltage
120 Volts DC
Watt Rating
11.6 W
Lead Length
18 inch
Carton Note
3/64 3NC SOL OPER 11.6/F DC
Mounting Direction
Any

Features

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional features: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Optional inserted seat is available

Documents & Drawings