No image available
No image available
Your request is being processed.
Asco-8340A003AC120/60,110/50D

ASCO™ 8340A003AC120/60,110/50D

QuickShip QuickShip
QTY:

Product Description

1/4 X 5/64 GP 4-WAY 16.7 W AC

Specifications

Body Material
Aluminum
Flow (Cv)
0.10
Valve Function
4 way
Media
Air, Inert Gas
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Product Weight
1.50 lbs
Order Code
01892
Kit Number
302753
Coil Class
F
Coil Number
064982-001-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 104 °F
Orifice Size
5/64 in
Watt Rating
16.7 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Holding Current (VA)
36
Seating Elastomer
POLYETHYLENE
Mounting Direction
ANY

Features

  • Can be factory assembled or grouped in the field with the supplied snap-on clamps
  • Group-mounted constructions have common pressure connections at each end and separate cylinder and exhaust connections
  • Aluminum body with stainless internal parts for long lifecycle operation
  • Ambient temperature range: AC: 32° F to 125°F (0° C to 52° C) DC: 32° F to 77° F (0° C to 25° C)

Documents & Drawings