No image available
No image available
Your request is being processed.
Asco-8340G001AC24/60,22/50D

ASCO™ 8340G001AC24/60,22/50D

$1,097.00
QTY:

Product Description

1/4 X 5/64 4 ALUMIN17.1/F W

Specifications

Body Material
Aluminum
Function
4 way
Valve Actuation
Solenoid
Kit Number
302751
Coil Class
FB
Coil Number
238610-105-D
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 5/64 4W ALUM 17.1/F AC
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Can be factory assembled or grouped in the field with the supplied snap-on clamps
  • Group-mounted constructions have common pressure connections at each end and separate cylinder and exhaust connections
  • Aluminum body with stainless internal parts for long lifecycle operation
  • Ambient temperature range: AC: 32° F to 125°F (0° C to 52° C) DC: 32° F to 77° F (0° C to 25° C)

Documents & Drawings