No image available
No image available
Your request is being processed.
Asco-8344G000AC120/60,110/50D

ASCO™ 8344G000AC120/60,110/50D

$686.00
QuickShip QuickShip
QTY:

Product Description

ASCO 344 Series valves incorporate a piston-operated poppet design for high flow in a variety of applications. Their sturdy, robust construction can be used with air or water media. The 344 Series is suitable for use in analytical and diagnostic instruments, biofuels, heating equipment, life science production, and refining.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.80 / 0.69
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water, Light Oil
Min to Max Operating Pressure (Air)
10 - 250 PSI
Min to Max Operating Pressure (Light Oil)
25 - 250 PSI
Product Weight
4.48 lb
Product Weight
10 - 250 PSI
Order Code
20815
Kit Number
302710
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1/4 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Lead Length
18 inch
Carton Note
1/4 X 1/4 4W BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Single- or dual-solenoid constructions come in a wide range of sizes and flow rates
  • Dual solenoid can be shifted with a momentary signal and remain in position even if electrical power is lost
  • Mountable in any position for installation flexibility
  • Available in low-power, intrinsically safe, voltage-ranging, and long-life models

Documents & Drawings