No image available
No image available
Your request is being processed.
Asco-8344G000AC24/60,22/50D

ASCO™ 8344G000AC24/60,22/50D

$785.00
QTY:

Product Description

1/4 X 1/4 4 BRASS 17.1/F W

Specifications

Body Material
Brass
Function
4 way
Valve Actuation
Solenoid - Direct Acting
Kit Number
302710
Coil Class
FB
Coil Number
238610-105-D
Watt Rating
17.1 W
Item Status
Active
Carton Note
1/4 X 1/4 4W BRASS 17.1/F AC
Standards / Regulations
ATEX Zone 0-20, Class I Div 1, Class I Div 2, CSA, FM, IEC Ex Zone 0-20, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL
Standards / Regulations
18 inch

Features

  • Single- or dual-solenoid constructions come in a wide range of sizes and flow rates
  • Dual solenoid can be shifted with a momentary signal and remain in position even if electrical power is lost
  • Mountable in any position for installation flexibility
  • Available in low-power, intrinsically safe, voltage-ranging, and long-life models

Documents & Drawings