No image available
No image available
Your request is being processed.
Asco-EF8003G300DC24/DCD

ASCO™ EF8003G300DC24/DCD

$795.00
QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 2 NC Brass 11.6/H W

Specifications

Body Material
Stainless Steel
Function
3 way - 3/2 Normally Closed
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Kit Number
316816
Coil Class
LP
Coil Number
238714-902-D
Voltage
24 Volts DC
Watt Rating
1.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/16 3NC SS OPER 1.4/F DC

Features

  • The standard operator model is a RedHat II watertight model types 1, 2, 3, 3S, 4, and 4X
  • Optional features include explosion-proof and watertight models types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings