No image available
No image available
Your request is being processed.
Asco-EF8353G053AC240/60D

ASCO™ EF8353G053AC240/60D

$461.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 353 Series is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
20.00 / 17.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
5 - 125 PSI
Product Weight
6.68 lb
Kit Number
316563
Coil Class
F
Coil Number
238214-058-D
Orifice Size
1-1/8 in
Voltage & Frequency
240 Volts AC with 60 Hz
Watt Rating
6.1 W
Lead Length
18 inch
Carton Note
1 X 1-1/8 2NC 6.1/F AC
Mounting Direction
Any

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings