No image available
No image available
Your request is being processed.
Asco-L8040H008AC120/60,110/50K

ASCO™ L8040H008AC120/60,110/50K

$148.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/16 3 NC Brass 17.1/H W

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
1.20 / 1.04
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid - Direct Acting
Kit Number
318247
Coil Class
FT
Coil Number
238210-032-K
Orifice Size
5/16 in
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
72 inch
Carton Note
3/8 X 5/16 2NC AL 6.1/F AC

Features

  • Pilot valves for combustion systems available in 1/8-inch, 1/4-inch, 1/2-inch, and 1-inch sizes
  • Up to 1.25-inch sizes for shutoff of main gas lines
  • Mountable in any position

Documents & Drawings