No image available
No image available
Your request is being processed.
Asco-SC8345H003DC12/DC

ASCO™ SC8345H003DC12/DC

$399.00
QuickShip QuickShip
QTY:

Product Description

The ASCO 345 Series is a low-cost line of 4-way general service valves that are designed for low-flow applications. The valves are commonly used in analytical and diagnostic equipment, biofuel and heating systems, and refineries.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.09 / 0.08
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
2.01 lbs
Kit Number
302702
Coil Class
FT
Min to Max Ambient Temperature
32 - 104 °F
Orifice Size
1/16 in
Orifice Size
238712-004
Voltage
12 Volts DC
Watt Rating
11.6 W
Item Status
Active
Carton Note
1/4 X 1/16 4W BRASS 11.6/F DC
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Compact valves for low-flow, general service applications
  • Available in intrinsically safe, voltage-ranging, and long-life constructions
  • Mountable in any position for installation flexibility
  • Brass and stainless steel bodies available for a wide range of applications

Documents & Drawings