No image available
No image available
Your request is being processed.
Asco-SC8356A002VAC120/60,110/50

ASCO™ SC8356A002VAC120/60,110/50

$72.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3 NC Stainless Steel 10.1/F W

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.09 / 0.08
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid
Order Code
22154
Coil Class
FB
Coil Number
400127-225
Orifice Size
1/16 in
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
6.3 W
Item Status
Active
Carton Note
1/8 X 1/16 3NC BRASS 6.3/F AC

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings