No image available
No image available
Your request is being processed.
Asco-P-SV401

ASCO™ Series SV401 Oil Shutoff Valves

Product Description

The ASCO Series SV401 is a line of solenoid valves for the control of commercial and industrial oil burners. The valves incorporate brass body construction and have 2-way, normally closed operation. They are ideal for high-pressure applications.

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Fuel Oil
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Voltage
24 AC, 110 AC, 120 AC, 220 AC
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, FM, Type 1, Type 2, Type 3, Type 3R, Type 3S, Type 4, Type 4X, UL

Features

  • Can handle No. 2, 4, 5, 6 (heated) fuel oils
  • Zero minimum differential pressure
  • Opening and closing times are less than 1 second
  • Mountable with solenoid in upright or vertical position for flexible installation
  • CSA and FM approved; watertight types 1, 2, 3, 3S, 4, and 4X

Documents & Drawings