No image available
No image available
Your request is being processed.
AVENTICS-0820005151

AVENTICS™ 3/2-directional valve, Series DO35 0820005151

$90.88
QTY:

Product Description

DO35-3/2NC-G018-024DC

Specifications

Activation
Electrically
Frame size
DO35
Switching principle
3/2, with spring return
Valve function
NC
Manual override
with detent
Nominal flow Qn
140 l/min
Compressed air connection
G 1/8
Compressed air connection output
G 1/8
Working pressure min.
0 bar
Working pressure max
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Protection class with connection
IP65
Sealing principle
soft seal
Power consumption DC
8 W
Duty cycle
100 %
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Housing material
Die cast zinc

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings