No image available
No image available
Your request is being processed.
AVENTICS-0820055002

AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055002

$102.78
QTY:

Product Description

HF03 - 5/2AR - 024DC

Specifications

Activation
Electrically
Switching principle
5/2, with air spring return
Actuating control
Single Solenoid
Manual override
without detent
Pilot
External
Nominal flow Qn
850 l/min
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-15% / +20%
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
16 mm, Soft seal
Power consumption DC
0.35 W
Duty cycle
100 %
Typ. switch-on time
15 ms
Typ. switch-off time
23 ms
Certificates
UR (Underwriters Laboratories) ‒ pilot valve only
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Weight
0.082 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 850 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic base and end plates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection
  • Integrated fittings and all connections pointed in one direction

Documents & Drawings