No image available
No image available
Your request is being processed.
AVENTICS-0820062051

AVENTICS™ 5/2-directional valve, Series HF04 0820062051

$114.03
QTY:

Product Description

HF04 - 5/2SR - 024DC

Specifications

Activation
Electrically
Flow L/M
400 l/min
DC operating voltage
24 V
Max Working Pressure
10 bar
Housing
Polyamide
Sealing Material
Acrylonitrile butadiene rubber
Modes of Protection
Protected against polarity reversal
Actuating control
single solenoid
Return type
With spring return
Switching principle
5/2
Protection class
IP65
LED color
Yellow
Min to Max Ambient temperature
-5 °C - 50 °C
Manual override
with detent
Working pressure min.
-.9 bar

Features

  • Series HF04 with up to 24 valves and 24 coils
  • Series HF04-XF with up to 32 valves and 32 coils
  • Series HF04-XF the working ports are rotatable
  • High connectivity through Multipol or Fieldbus connection

Documents & Drawings