No image available
No image available
Your request is being processed.
AVENTICS-0821300850

AVENTICS™ Filter pressure regulator, Series NL6-FRE 0821300850

$478.23
QTY:

Product Description

NL6-FRE-G034-GAU-PNB-HO-40,00

Specifications

Parts
Filter pressure regulator
Reservoir
reservoir, polycarbonate, without protective guard
Port
G 3/4
Nominal flow Qn
15000 l/min
Filter porosity
40 µm
Condensate drain
semi-automatic, open without pressure
Pressure gauge
with pressure gauge
Working pressure min.
1.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Lock type
not lockable
Type
1-part
Type
Can be assembled into blocks
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Max. Internal air consumption
0.5 l/min
Filter element
exchangeable
Filter reservoir volume
125 cm³
Max. achievable compressed air class acc. to ISO 8573-1:2010
7 : 7 : -
Medium
Compressed air, Neutral gases

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings