No image available
No image available
Your request is being processed.
AVENTICS-0821302082

AVENTICS™ Pressure regulator 0821302082

$93.01
QTY:

Product Description

NERGIESPARVENTIL G1

Specifications

Type
Poppet valve
Compressed air connection input
G 1/2
Compressed air connection type input
Internal thread
Compressed air connection output
G 1/2
Compressed air connection type output
External thread
Working pressure min.
1 bar
Working pressure max
16 bar
Regulation range min.
1 bar
Regulation range max.
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Medium
Compressed air
Qn 1▶2
750 l/min
Weight
0.075 kg
Housing material
Brass, Aluminum, Polyamide
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn max. 750 l/min
  • Width: 11 mm ... 25 mm
  • external thread / push-in fitting
  • Internal thread / External thread
  • plug-in with tube nut / External thread

Documents & Drawings