No image available
No image available
Your request is being processed.
AVENTICS-0830100480

AVENTICS™ Sensor, Series SN2 0830100480

$81.83
QTY:

Product Description

SN2-PN-M008-030

Specifications

Indirect mounting for series
TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
Version
With stretched impulse
Type of contact
electronic PNP
Nominal current, actuated state
< 15 mA
Quiescent current (without load)
< 10 mA
Protection class
IP67
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 2,0 V
DC switching current, max.
0.13 A
Max. switching frequency
2000 Hz
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
Plug, M8
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Operating voltage AC, min.
12 V AC
Operational voltage AC, max.
30 V AC
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Housing material
Polyamide

Features

  • Cubic sensor solution for universal applications
  • A wide variety of sensor mountings for application needs
  • With a M8-plug (2-, 3-, and 4-pin) directly on the sensor housing or free wire ends
  • Service-friendly, since the line can be mounted directly on the housing
  • Reed and electronic PNP sensor versions available
  • Additional variant with pulse stretching available
  • Additional variant with pulse stretching available

Documents & Drawings