No image available
No image available
Your request is being processed.
AVENTICS-1824210221

AVENTICS™ Coil, Series CO1 1824210221

$23.56
QTY:

Product Description

CO1-FORM_A-110AC-8,0VA-30mm

Specifications

Coil width
30 mm
Max. ambient temperature
50 °C
Connector standard
EN 175301-803, form A
Protection class
IP65
Duty cycle ED
100 %
Compatibility index
15
Electrical connection 2
Plug
Number of poles
3-pin
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Voltage tolerance AC 50 Hz
-10% / +10%
Voltage tolerance AC 60 Hz
-10% / +10%
Holding power AC 50 Hz
8 VA
Holding power AC 60 Hz
6.4 VA
Switch-on power AC 50 Hz
11.5 VA
Switch-on power AC 60 Hz
10.8 VA
Weight
0.11 kg
Housing
Thermoplastic elastomer

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Documents & Drawings