No image available
No image available
Your request is being processed.
AVENTICS-1834484178

AVENTICS™ Round plug connector, Series CON-RD 1834484178

$18.78
QTY:

Product Description

CON-RD-FA-M12-4-SCREW

Specifications

Type
Round plug connectors
Connection type
Screws
Shielding
unshielded
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
4 A
Protection class
IP67
Operational↩voltage
48 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit
angled
Cable exit angle
90°
Weight
0.016 kg
Housing material
Polyamide

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings