No image available
No image available
Your request is being processed.
AVENTICS-240-184

AVENTICS™ End plate left 240-184

$0.00
QuickShip QuickShip
QTY:

Product Description

G3 LEFT TERMINATOR MODULE WITHOUT CLIPS

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / 10%
Total output for valves
4 AM
Protection class
IP65
Electrical connection
4
Weight
0.091 kg
Housing material
polyethyleneterephthalate

Documents & Drawings