No image available
No image available
Your request is being processed.
AVENTICS-3354418730

AVENTICS™ Series MS01 3354418730

$1,715.74
QTY:

Product Description

MS01-03-3/2CC-SR-D6X1-PA-GF

Specifications

Version
3x
Version
MS01-PA test block, variant I, with 2 x 3/2-directional valve
Standards
ISO 15407-1
Standards
26 mm
Length
142 mm
Grid dimension
27 mm
Cleaning pressure option
cleaning pressure can be connected
Compressed air connection standard
according to ISO 228-1
Compressed air connection input
G 1/4
Compressed air connection, exhaust
G 1/8
Compressed air connection output
Ø 6x1
Compressed air connection pilot air exhaust
G 1/8
Working pressure min.
4 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
0.1 mg/m³
Protection class
IP65
Duty cycle
100 %
DC operating voltage
24 V

Features

  • Test block MS01
  • Operating pressure 4 bar ... 10 bar

Documents & Drawings