No image available
No image available
Your request is being processed.
AVENTICS-35500324

AVENTICS™ Base plate, Series 335 35500324

QTY:

Specifications

Type
Base plate
Compressed air connection input
G 1/8
Compressed air connection output
M5
Port exhaust
G 1/8
Scope of delivery
The manifold base plates are supplied with screws and seals for valve assembly, as well as 3 plugs for ports 1/3/5.
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. number of valve positions
2
Weight
0.105 kg
Material base plate
Aluminum
Seal material
caoutchouc/butadiene caoutchouc

Documents & Drawings