No image available
No image available
Your request is being processed.
AVENTICS-4407230020

AVENTICS™ Round plug connector, Series CON-RD 4407230020

$42.51
QTY:

Product Description

CON-RD-FS-M12-5-SCREW

Specifications

Type
Round plug connectors
Connection type
Screws
Protocol
DeviceNet
Shielding
unshielded
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
4 A
Protection class
IP67
Operational↩voltage
48 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.016 kg
Housing material
Polyamide
Housing material
Polyamide

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings