No image available
No image available
Your request is being processed.
AVENTICS-51900004

AVENTICS™ 5/2-directional valve, Series 519 51900004

QTY:

Product Description

The AVENTICS Series 519 is a line of air-operated mini-spool valves that are ideal for piloting pneumatic cylinders. The valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.

Specifications

Activation
Electrically
Nominal flow Qn
175 l/min
Switching principle
5/2
Compressed air connection output
M5
Working pressure min.
1.5 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
230 V
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve
Connection type
Pipe connection
Return
Air return with differential piston
Control pressure min.
1.5 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Features

  • Rugged polyamide or light alloy constructions
  • Mounted on joinable subbase for manifold applications
  • M5 tapped bodies
  • Handles lubricated or unlubricated air

Documents & Drawings