No image available
No image available
Your request is being processed.
AVENTICS-5728409980

AVENTICS™ 4/2-directional valve, Series 840 5728409980

$67.14
QTY:

Product Description

V840-4/2OC-D014-024DC-03-MODI-USA

Specifications

Activation
Electrically
Switching principle
4/2, with air spring return
Actuating control
Single Solenoid
Manual override
with detent
Pilot
Internal
Nominal flow Qn
200 l/min
Compressed air connection output
1/4″
Min. working pressure
1.5 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Connector standard
EN 175301-803, form C
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
22.5 mm, Soft seal
Power consumption DC
1.6 W
Duty cycle
100 %
Typ. switch-on time
17 ms
Typ. switch-off time
19 ms
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Weight
0.104 kg
Housing material
Polyoxymethylene

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings