No image available
No image available
Your request is being processed.
AVENTICS-5812180080

AVENTICS™ 5/2-directional valve, Series 581, size 2 5812180080

$124.82
QTY:

Product Description

V581-5/2SR-I2-1CNA-PA-X-C-T0

Specifications

Activation
Electrically
Nominal flow Qn
2700 l/min
Switching principle
5/2, with spring return
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.95 bar
Max. working pressure
10 bar
Actuating control
Single Solenoid
Sealing principle
Soft seal
Pilot
External, Internal
Standards
ISO 5599-1
Pilot valve width
30 mm
Valve type
Spool valve
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Flow conductance C
10.8 l/(s*bar)
Frame size
ISO 2
Min. control pressure
3 bar
Max. control pressure
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Documents & Drawings