No image available
No image available
Your request is being processed.
AVENTICS-R412008516

AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412008516

$1,906.96
QTY:

Product Description

CMS-B-BPDP-32DR

Specifications

Version
Bus coupler with driver and inputs
Fieldbus protocol
PROFIBUS DP
Number of I/O connections
32 outputs
E/A capable
connection without I/O
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-0.75
Power consumption electronics
0.12 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Max. power consumption per coil
0.063 mA
I/O module extension max.
6
Generic emission standard in accordance with norm
EN 61000-6-4:2001
Generic immunity standard in accordance with norm
IEC 61000-6-2, DIN EN 61131-2:2004
Communication port
Plug (male)
Communication port
M12
Communication port
5-pin
Communication port
B-coded

Features

  • Bus coupler with driver
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors
  • Digital input modules with M8 or M12 connectors
  • Up to 6 I/O-modules possible

Documents & Drawings