No image available
No image available
Your request is being processed.
AVENTICS-R412011545

AVENTICS™ Pneumatic position monitoring, Series MS01 R412011545

$401.13
QTY:

Product Description

MS01-VD01-24VDC-M12

Specifications

Standards
ISO 15407-1
Standards
26 mm
Type
MS01 test module
Electrical connection
Plug
Electrical connection
M12
Electrical connection
5-pin
Grid dimension
27 mm
Certificates
CE declaration of conformity
Compressed air connection
base plate DIN ISO 15407-1
Working pressure min.
2.7 bar
Working pressure max
3.3 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
0.1 mg/m³
cleaning pressure max.
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Protection class
IP67
Duty cycle
100 %
Min. detection distance
0.01 mm

Features

  • Test block MS01
  • Operating pressure 4 bar ... 10 bar

Documents & Drawings