No image available
No image available
Your request is being processed.
AVENTICS-R412021685

AVENTICS™ Y-Plug connector, series CON-RD R412021685

$39.34
QTY:

Product Description

CON-RD-MS-M12-4-0600-PUR-FS-M8-3-FS-M8-3

Specifications

Type
Adapters & contact bridges
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Socket
Electrical connection 2, thread size
M8x1
Electrical connection 2, number of poles
3-pin
Electrical connection 2, coding
A-coded
Cable exit 2
straight
Cable exit angle
180°
Number of wires
3
Shielding
unshielded
Cable length
0.6 m
Protection class
IP67
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Max. current
4 A
Wire cross-section
0.25 mm²
Cable-Ø
4.1 mm

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings