No image available
No image available
Your request is being processed.
AVENTICS-R412022357

AVENTICS™ Sensor mounting, Series CB1 R412022357

$12.53
QTY:

Product Description

CB1-167-025-025-ST6

Specifications

For series
167
Cylinders Ø max.
25 mm
Housing material
Aluminum
Scope of delivery
1 piece
Weight
0.01 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings