No image available
No image available
Your request is being processed.
AVENTICS-R412023459

AVENTICS™ Sensors, Series ST4-2P R412023459

$130.05
QTY:

Product Description

ST4-IO-M12R-030-2P

Specifications

Direct mounting for series
PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series
MNI, CSL-RD, ICM
Slot width
4 mm C-slot
Version
IO-Link, 2 switching points
number of switching points
2
Cable
with cable
Type of contact
electronic PNP
Output signal
IO-Link
Hysteresis
1 mT
Certificates
RoHS
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
75 °C
Detection range max.
50 mm
Voltage drop U at Imax
≤ 2,2 V
Switching logic
NO (make contact)
Display
2 LED
LED status display
Yellow
Electrical connection 2, type
Plug, M12x1
Electrical connection 2, number of poles
4-pin
Operating voltage DC, min.
12 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
Wire break protection, Short circuit resistance, Reverse polarity protection, Switch-on pulse suppression
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm

Features

  • One sensor for two switching points
  • Two switch outputs 2x PNP make contact
  • Only one C-groove is assigned
  • I/O-link
  • Half the effort for assembly and wiring
  • Intuitive, precise programming of switching points

Documents & Drawings