No image available
No image available
Your request is being processed.
AVENTICS-R414008243

AVENTICS™ EV03 series proportional pressure regulator R414008243

$615.81
QTY:

Product Description

EV03-005-060-010-SL0P

Specifications

Regulation range min.
0.5 bar
Regulation range max.
6 bar
Working pressure min.
0 bar
Working pressure max
11 bar
Hysteresis
< 0,05 bar
Repetitive precision
< 0,04 bar
Medium
Compressed air
Nominal flow Qn
550 l/min
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
DC operating voltage
24 V
Max. current consumption
180 mA
Protection class
IP65
Display
LED
Permissible ripple
5%
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Type
Poppet valve
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Electrical connection size
M12

Features

  • High flow rate with compact dimension
  • Easy to assemble
  • Lightweight
  • Configuration available
  • Different electrical connections available
  • Analog or I/O-link control options
  • Can be mounted on standard AV03 and AV05 valve manifolds (AVENTICS Series AV-EP)

Documents & Drawings