No image available
No image available
Your request is being processed.
AVENTICS-R422103555

AVENTICS™ 5/2-directional valve, Series LS04-XS R422103555

$98.22
QTY:

Product Description

LS04-5/2SR-024DC-XS-I-MO-D4-NEW

Specifications

Activation
Electrically
Nominal flow Qn
200 l/min
Switching principle
5/2
Compressed air connection output
Ø 4
Working pressure min.
3 bar
Working pressure max
7 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
Industrial plug connector
Electrical connection number of poles
2-pin
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
With spring return
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³

Features

  • Compact and lightweight
  • Fast switching possible
  • Easy to integrate
  • Suitable for moving applications

Documents & Drawings